📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

TSB711AIYLT

TSB711AIYLT

TSB711AILT

Active

Free

Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier

Quantity $ per Unit Savings
1 - 9$2.220%
10 - 24$2.0010%
25 - 50$1.8815%
Contact Sales
In stock
$2.21
or
Parameter NameParameter Value
Supply Voltage Min Volt2.7
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The TSB711, TSB711A, TSB712, TSB712A,TSB714 and TSB714A 6 MHz bandwidth amplifiers feature rail-to-rail input and output, which is guaranteed to operate from +2.7 V to +36 V single supply as well as from ±1.35 V to ±18 V dual supplies.


These amplifiers have the advantage of offering a large span of supply voltage and an excellent input offset voltage of 300 µV maximum at 25 °C.


The combination of wide bandwidth, slew rate, low noise, rail-to-rail capability and precision makes the TSB711, TSB711A, TSB712, TSB712A,TSB714 and TSB714A useful in a wide variety of applications such as: filters, power supply and motor control, actuator driving, hall effect sensors and resistive transducers.

Key features
  • Rail-to-rail input and output
  • Low offset voltage: 300 µV maximum
  • Wide supply voltage range: 2.7 V to 36 V
  • Gain bandwidth product: 6 MHz
  • Slew rate : 3 V/µs
  • Low noise : 12 nV/√Hz
  • Integrated EMI filter
  • 2 kV HBM ESD tolerance
  • Extended temperature range : -40 °C to +125 °C
  • Automotive-grade available