Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
Very high accuracy (0.5%) high bandwidth (2.1MHz) bidirectional low-side current sense amplifier
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-6L |
The TSC1801 is a low-side current measurement amplifier. The TSC1801 is designed to sense drops across shunt resistors at low common-mode voltages. The gain value is set to 20 V/V, selectable by part number.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.64 | 2% |
| 10-24 | $1.20 | 25% |
| 25-99 | $1.09 | 32% |
| 100-249 | $0.97 | 40% |
| 250-499 | $0.91 | 43% |
| 500 | $0.88 | 46% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-6L |
The TSC1801 is a low-side current measurement amplifier. The TSC1801 is designed to sense drops across shunt resistors at low common-mode voltages. The gain value is set to 20 V/V, selectable by part number.
|