Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Low / High side bidirectional, zero-drift, current sense amplifiers
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
TSC199 is a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common-mode voltages from -0.3 V to +26 V, whatever the supply voltage is. It is available in three different versions, each of them having a different gain: 50 V/V, 100 V/V,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.93 | 2% |
| 10-24 | $0.67 | 27% |
| 25-99 | $0.60 | 34% |
| 100-249 | $0.53 | 42% |
| 250-499 | $0.50 | 46% |
| 500 | $0.47 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
TSC199 is a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common-mode voltages from -0.3 V to +26 V, whatever the supply voltage is. It is available in three different versions, each of them having a different gain: 50 V/V, 100 V/V,...
Read More
|