Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Low / High side bidirectional, zero-drift, current sense amplifiers
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
TSC199 is a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common-mode voltages from -0.3 V to +26 V, whatever the supply voltage is. It is available in three different versions, each of them having a different gain: 50 V/V, 100 V/V,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.85 | 2% |
| 10-24 | $0.62 | 25% |
| 25-99 | $0.57 | 32% |
| 100-249 | $0.54 | 35% |
| 250-499 | $0.48 | 42% |
| 500 | $0.46 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
TSC199 is a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common-mode voltages from -0.3 V to +26 V, whatever the supply voltage is. It is available in three different versions, each of them having a different gain: 50 V/V, 100 V/V,...
Read More
|