Active
Free
High voltage, current sense amplifier with open drain comparator and ref
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSC200, TSC201 and TSC202 are high-side current sense amplifiers which deliver an analog voltage output. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -16 to +80 V, whatever the supply voltage is. They are available with an amplification gain of 20...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.93 | 0% |
| 10-24 | $1.42 | 26% |
| 25-99 | $1.29 | 33% |
| 100-249 | $1.15 | 41% |
| 250-499 | $1.08 | 44% |
| 500 | $1.04 | 46% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSC200, TSC201 and TSC202 are high-side current sense amplifiers which deliver an analog voltage output. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -16 to +80 V, whatever the supply voltage is. They are available with an amplification gain of 20...
Read More
|