TSC2021IDT

TSC2021IDT

TSC2021IYST

TSC2021IYST

Active

Free

TSC2021IYDT

100 V, precision, bidirectional current sense amplifier

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

TSC2020, TSC2021 and TSC2022 are a series of precision bidirectional current sense amplifier. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, whatever the supply voltage is. It is able to sense very low drop voltages, minimizing measurement...
Read More

Key features
  • Wide common-mode voltage: -4 to 100 V
  • High common-mode rejection CMR: 100 dB min.
  • Offset voltage: ±150 µV max.
  • Offset drift: 0.5 µV/°C max.
  • Enhanced PWM rejection
  • 2.7 to 5.5 V supply voltage
  • Internal fixed gain
    • TSC2020: 20 V/V
    • TSC2021: 50 V/V
    • TSC2022: 100 V/V
  • Gain error: 0.3% max.
  • Gain drift: 3.5 ppm/°C max.
  • SO8, MiniSO8 and TSSOP8 packages
  • AEC-Q100 qualified
In stock
Quantity $ per unit Savings
1-9$1.940%
10-24$1.4326%
25-99$1.3033%
100-249$1.1740%
250-499$1.1043%
500$1.0645%
Contact sales
$1.94
$1.94
or
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

TSC2020, TSC2021 and TSC2022 are a series of precision bidirectional current sense amplifier. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, whatever the supply voltage is. It is able to sense very low drop voltages, minimizing measurement...
Read More

Key features
  • Wide common-mode voltage: -4 to 100 V
  • High common-mode rejection CMR: 100 dB min.
  • Offset voltage: ±150 µV max.
  • Offset drift: 0.5 µV/°C max.
  • Enhanced PWM rejection
  • 2.7 to 5.5 V supply voltage
  • Internal fixed gain
    • TSC2020: 20 V/V
    • TSC2021: 50 V/V
    • TSC2022: 100 V/V
  • Gain error: 0.3% max.
  • Gain drift: 3.5 ppm/°C max.
  • SO8, MiniSO8 and TSSOP8 packages
  • AEC-Q100 qualified