Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
High-bandwidth, 50MHz, rail-to-rail, 5V cost-effective Opamp
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSL6401, TSL6402 and TSL6404 are single, dual and quad, 50 MHz-bandwidth unity-gain-stable amplifier. The rail-to-rail input stage and the wide supply range from 2.2 V to 5.5 V make the TSL6404 ideal for low-voltage, high bandwidth signal conditioning.
|
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSL6401, TSL6402 and TSL6404 are single, dual and quad, 50 MHz-bandwidth unity-gain-stable amplifier. The rail-to-rail input stage and the wide supply range from 2.2 V to 5.5 V make the TSL6404 ideal for low-voltage, high bandwidth signal conditioning.
|