Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

TSM1012IDT

TSM1012IDT

Active

TSM1012AID

LOW CONSUMPTION VOLTAGE AND CURRENT CONTROLLER FOR BATTERY CHARGERS AND ADAPTORS

Operating Temp Min Celsius0.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1 (*)
GradeIndustrial
Package NameSO-8

TSM1012 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.TSM1012 integrates one voltage reference and two operational amplifiers (with ORed outputs - common collectors).The voltage reference combined with one operational amplifier...
Read More

Key features
  • HIGH AC MAINS VOLTAGE REJECTION
  • EASY COMPENSATION
  • CONSTANT VOLTAGE AND CONSTANT CURRENT CONTROL
  • LOW VOLTAGE OPERATION
  • LOW CONSUMPTION
  • CURRENT SINK OUTPUT STAGE
  • VOLTAGE REFERENCE FIXED OUTPUT VOLTAGE REFERENCE 1.25V 0.5% AND 1% VOLTAGE PRECISION
  • LOW EXTERNAL COMPONENT COUNT
Out of Stock
Operating Temp Min Celsius0.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1 (*)
GradeIndustrial
Package NameSO-8

TSM1012 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.TSM1012 integrates one voltage reference and two operational amplifiers (with ORed outputs - common collectors).The voltage reference combined with one operational amplifier...
Read More

Key features
  • HIGH AC MAINS VOLTAGE REJECTION
  • EASY COMPENSATION
  • CONSTANT VOLTAGE AND CONSTANT CURRENT CONTROL
  • LOW VOLTAGE OPERATION
  • LOW CONSUMPTION
  • CURRENT SINK OUTPUT STAGE
  • VOLTAGE REFERENCE FIXED OUTPUT VOLTAGE REFERENCE 1.25V 0.5% AND 1% VOLTAGE PRECISION
  • LOW EXTERNAL COMPONENT COUNT