$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
LOW CONSUMPTION VOLTAGE AND CURRENT CONTROLLER FOR BATTERY CHARGERS AND ADAPTORS
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | SO-8 |
TSM1012 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.TSM1012 integrates one voltage reference and two operational amplifiers (with ORed outputs - common collectors).The voltage reference combined with one operational amplifier...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.13 | 2% |
| 10-24 | $0.82 | 26% |
| 25-99 | $0.74 | 33% |
| 100-249 | $0.65 | 41% |
| 250-499 | $0.61 | 45% |
| 500 | $0.59 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | SO-8 |
TSM1012 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.TSM1012 integrates one voltage reference and two operational amplifiers (with ORed outputs - common collectors).The voltage reference combined with one operational amplifier...
Read More
|