Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

TSM104WAIDT

TSM104WAIDT

Active

TSM104WID

Quad Operational Amplifier and Voltage Reference

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The TSM104W is a monolithic IC that includes four op-amps and an adjustable shunt voltage reference. This device is offering space and cost saving in many applications like power supply management or data acquisition systems.

Key features
  • OPERATIONAL AMPLIFIERS LOW SUPPLY CURRENT : 375µA/op. (@ VCC = 5V) LOW INPUT BIAS CURRENT : 20nA MEDIUM SPEED : 0.9MHz LOW INPUT OFFSET VOLTAGE : 0.5mV typ for TSM104WA WIDE POWER SUPPLY RANGE : ±1.5V to ±15V 2kV ESD PROTECTION
  • VOLTAGE REFERENCE ADJUSTABLE OUTPUT VOLTAGE : Vref to 36V 0.4% AND 1% VOLTAGE PRECISION SINK CURRENT CAPABILITY : 1 to 100mA TYPICAL OUTPUT IMPEDANCE : 0.2Ω
Out of Stock
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The TSM104W is a monolithic IC that includes four op-amps and an adjustable shunt voltage reference. This device is offering space and cost saving in many applications like power supply management or data acquisition systems.

Key features
  • OPERATIONAL AMPLIFIERS LOW SUPPLY CURRENT : 375µA/op. (@ VCC = 5V) LOW INPUT BIAS CURRENT : 20nA MEDIUM SPEED : 0.9MHz LOW INPUT OFFSET VOLTAGE : 0.5mV typ for TSM104WA WIDE POWER SUPPLY RANGE : ±1.5V to ±15V 2kV ESD PROTECTION
  • VOLTAGE REFERENCE ADJUSTABLE OUTPUT VOLTAGE : Vref to 36V 0.4% AND 1% VOLTAGE PRECISION SINK CURRENT CAPABILITY : 1 to 100mA TYPICAL OUTPUT IMPEDANCE : 0.2Ω