Active
Free
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
The TSU101, TSU102, and TSU104 operational amplifiers offer an ultra low-power consumption of 580 nA typical and 750 nA maximum per channel when supplied by 1.8 V. Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU10x series to be efficiently...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.36 | 0% |
| 10-24 | $1.00 | 26% |
| 25-99 | $0.90 | 34% |
| 100-249 | $0.80 | 41% |
| 250-499 | $0.75 | 45% |
| 500 | $0.72 | 47% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
The TSU101, TSU102, and TSU104 operational amplifiers offer an ultra low-power consumption of 580 nA typical and 750 nA maximum per channel when supplied by 1.8 V. Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU10x series to be efficiently...
Read More
|