TSV324AIYPT

TSV324AIYPT

Active

TSV324AIYDT

General purpose low voltage rail to rail input/output op-amp

Supply Voltage Min Volt2.5
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The TSV358, TSV358A, TSV324, and TSV324A (dual and quad) devices are low voltage versions of the LM358 and LM324 commodity operational amplifiers. The TSV321 and TSV321A are the single version. All devices operate with voltages as low as 2.5 V and feature both I/O rail-to-rail.The common mode input...
Read More

Key features
  • Operating range VCC = 2.5 V to 6 V
  • Rail-to-rail input and output
  • Extended Vicm (VDD - 0.2 V to VCC + 0.2 V)
  • Capable of driving a 32 Ω load resistor
  • High stability: 500 pF
  • Operating temperature range: -40 to 125 °C
Out of Stock
Quantity $ per unit Savings
1-9$1.820%
10-24$1.6410%
25-99$1.5515%
100-249$1.3227%
250-499$1.2432%
500$1.0940%
Contact sales
$1.82
Supply Voltage Min Volt2.5
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The TSV358, TSV358A, TSV324, and TSV324A (dual and quad) devices are low voltage versions of the LM358 and LM324 commodity operational amplifiers. The TSV321 and TSV321A are the single version. All devices operate with voltages as low as 2.5 V and feature both I/O rail-to-rail.The common mode input...
Read More

Key features
  • Operating range VCC = 2.5 V to 6 V
  • Rail-to-rail input and output
  • Extended Vicm (VDD - 0.2 V to VCC + 0.2 V)
  • Capable of driving a 32 Ω load resistor
  • High stability: 500 pF
  • Operating temperature range: -40 to 125 °C