📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

TSV521AICT

Active

High merit factor (1.15 MHz for 45 uA) CMOS op-amps

Quantity $ per Unit Savings
1 - 9$1.270%
10 - 24$1.1510%
25 - 99$1.0914%
100 - 150$0.8930%
Contact Sales
Out of stock
$1.27
Parameter NameParameter Value
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSC70-5

The TSV52x and TSV52xA series of operational amplifiers offer low voltage operation and rail-to-rail input and output. The TSV521 device is the single version, the TSV522 device the dual version, and the TSV524 device the quad version, with pinouts compatible with industry standards.


The TSV52x and TSV52xA series offer an outstanding speed/power consumption ratio, 1.15 MHz gain bandwidth product while consuming only 45 μA at 5 V. The devices are housed in the smallest industrial packages.


These features make the TSV52x, TSV52xA family ideal for sensor interfaces, battery supplied and portable applications. The wide temperature range and high ESD tolerance facilitate their use in harsh automotive applications.

Key features
  • Gain bandwidth product: 1.15 MHz typ. at 5 V
  • Low power consumption: 45 μA typ. at 5 V
  • Rail-to-rail input and output
  • Low input bias current: 1 pA typ.
  • Supply voltage: 2.7 to 5.5 V
  • Low offset voltage: 800 μV max.
  • Unity gain stable on 100 pF capacitor
  • Automotive grade