TSV524IPT

TSV524IPT

Active

TSV524IYPT

High merit factor (1.15 MHz for 45 uA) CMOS op-amps

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The TSV52x and TSV52xA series of operational amplifiers offer low voltage operation and rail-to rail input and output. The TSV521 device is the single version, the TSV522 device the dual version, and the TSV524 device the quad version, with pinouts compatible with industry standards.The TSV52x and...
Read More

Key features
  • Gain bandwidth product: 1.15 MHz typ. at 5 V
  • Low power consumption: 45 μA typ. at 5 V
  • Rail-to-rail input and output
  • Low input bias current: 1 pA typ.
  • Supply voltage: 2.7 to 5.5 V
  • Low offset voltage: 800 μV max.
  • Unity gain stable on 100 pF capacitor
  • AEC-Q100 qualified
  • Benefits:
    • Increased lifetime in battery powered applications
    • Easy interfacing with high impedance sensors
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The TSV52x and TSV52xA series of operational amplifiers offer low voltage operation and rail-to rail input and output. The TSV521 device is the single version, the TSV522 device the dual version, and the TSV524 device the quad version, with pinouts compatible with industry standards.The TSV52x and...
Read More

Key features
  • Gain bandwidth product: 1.15 MHz typ. at 5 V
  • Low power consumption: 45 μA typ. at 5 V
  • Rail-to-rail input and output
  • Low input bias current: 1 pA typ.
  • Supply voltage: 2.7 to 5.5 V
  • Low offset voltage: 800 μV max.
  • Unity gain stable on 100 pF capacitor
  • AEC-Q100 qualified
  • Benefits:
    • Increased lifetime in battery powered applications
    • Easy interfacing with high impedance sensors