Active
Free
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSV61x family of single and dual operational amplifiers offers low voltage, low power operation and rail-to-rail input and output.The devices also feature an ultra-low input bias current as well as a low input offset voltage.The TSV61x have a gain bandwidth product of 120 kHz while consuming...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.90 | 0% |
| 10-24 | $0.63 | 30% |
| 25-99 | $0.57 | 37% |
| 100-249 | $0.49 | 45% |
| 250-499 | $0.46 | 49% |
| 500 | $0.44 | 51% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSV61x family of single and dual operational amplifiers offers low voltage, low power operation and rail-to-rail input and output.The devices also feature an ultra-low input bias current as well as a low input offset voltage.The TSV61x have a gain bandwidth product of 120 kHz while consuming...
Read More
|