Active
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSV619x family of single and dual operational amplifiers offers low voltage, low power operation, and rail-to-rail input and output.The devices also feature an ultra-low input bias current as well as a low input offset voltage.The TSV619x have a gain bandwidth product of 450 kHz while consuming...
Read More
|
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSV619x family of single and dual operational amplifiers offers low voltage, low power operation, and rail-to-rail input and output.The devices also feature an ultra-low input bias current as well as a low input offset voltage.The TSV619x have a gain bandwidth product of 450 kHz while consuming...
Read More
|