🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
Operating Range | Industrial |
Supply Voltage Min Volt | 1.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | MiniSO-8 |
The TSV6292, TSV6293, TSV6294 and TSV6295 dual and quad operational amplifiers offer a high bandwidth of 1.3 MHz while consuming only 29 μA. They must be used in a gain configuration (equal or above +4 or -3).The TSV629x series features low voltage, low power operation and rail-to-rail input and...
Read More
|
Operating Range | Industrial |
Supply Voltage Min Volt | 1.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | MiniSO-8 |
The TSV6292, TSV6293, TSV6294 and TSV6295 dual and quad operational amplifiers offer a high bandwidth of 1.3 MHz while consuming only 29 μA. They must be used in a gain configuration (equal or above +4 or -3).The TSV629x series features low voltage, low power operation and rail-to-rail input and...
Read More
|