Active
Free
High bandwidth (22MHz) Low offset (200 µV) low-rail 5V op amp
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSV7721, TSV7722 and TSV7723 are single and dual 22 MHz-bandwidth unity-gain-stable amplifiers. The input offset voltage of 200 µV max. (50 µV typ.) at room temperature, optimized for common-mode close to ground makes the TSV772x ideal for low-side current measurements.The TSV772x can operate...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.68 | 1% |
| 10-24 | $0.48 | 29% |
| 25-99 | $0.44 | 36% |
| 100-249 | $0.38 | 44% |
| 250-499 | $0.36 | 47% |
| 500 | $0.34 | 49% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSV7721, TSV7722 and TSV7723 are single and dual 22 MHz-bandwidth unity-gain-stable amplifiers. The input offset voltage of 200 µV max. (50 µV typ.) at room temperature, optimized for common-mode close to ground makes the TSV772x ideal for low-side current measurements.The TSV772x can operate...
Read More
|