TSX561IYLT

TSX561IYLT

Active

Free

TSX561ILT

Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz

Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The TSX56x, TSX56xA series of operational amplifiers benefit from STMicroelectronics® 16 V CMOS technology to offer state-of-the-art accuracy and performance in the smallest industrial packages. The TSX56x, TSX56xA have pinouts compatible with industrial standards and offer an outstanding...
Read More

Key features
  • Low power consumption: 235 µA typ. at 5 V
  • Supply voltage: 3 V to 16 V
  • Gain bandwidth product: 900 kHz typ.
  • Low offset voltage
    • “A” version: 600 µV
      max.
    • Standard version: 1 mV
      max.
  • Low input bias current: 1 pA typ.
  • High tolerance to ESD: 4 kV
  • Wide temperature range: -40 to 125 °C
  • Automotive qualification
  • Tiny packages available: SOT23-5, DFN8 2 mm x 2 mm, MiniSO8, QFN16 3 mm x 3 mm, and TSSOP14
In stock
Quantity $ per unit Savings
1-9$1.010%
10-24$0.7328%
25-99$0.6535%
100-249$0.5843%
250-499$0.5447%
500$0.5249%
Contact sales
$1.01
$1.01
or
Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The TSX56x, TSX56xA series of operational amplifiers benefit from STMicroelectronics® 16 V CMOS technology to offer state-of-the-art accuracy and performance in the smallest industrial packages. The TSX56x, TSX56xA have pinouts compatible with industrial standards and offer an outstanding...
Read More

Key features
  • Low power consumption: 235 µA typ. at 5 V
  • Supply voltage: 3 V to 16 V
  • Gain bandwidth product: 900 kHz typ.
  • Low offset voltage
    • “A” version: 600 µV
      max.
    • Standard version: 1 mV
      max.
  • Low input bias current: 1 pA typ.
  • High tolerance to ESD: 4 kV
  • Wide temperature range: -40 to 125 °C
  • Automotive qualification
  • Tiny packages available: SOT23-5, DFN8 2 mm x 2 mm, MiniSO8, QFN16 3 mm x 3 mm, and TSSOP14