Active
Precision, rail-to-rail 16V CMOS op-amps
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSX711, TSX711A, and TSX712 series of operational amplifiers (op amps) offer high precision functioning with low input offset voltage down to a maximum of 200 µV at 25 °C. In addition, their rail-to-rail input and output functionality allow these products to be used on full range input and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.02 | 2% |
| 10-24 | $1.49 | 25% |
| 25-99 | $1.35 | 32% |
| 100-249 | $1.21 | 39% |
| 250-499 | $1.14 | 42% |
| 500 | $1.10 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSX711, TSX711A, and TSX712 series of operational amplifiers (op amps) offer high precision functioning with low input offset voltage down to a maximum of 200 µV at 25 °C. In addition, their rail-to-rail input and output functionality allow these products to be used on full range input and...
Read More
|