TSZ121ICT

TSZ121ICT

TSZ121ILT

TSZ121ILT

Active

TSZ121IYCT

Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz

Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSC70-5

The TSZ12x series of high precision operational amplifiers offer very low input offset voltages with virtually zero drift.TSZ121 is the single version, TSZ122 the dual version, and TSZ124 the quad version, with pinouts compatible with industry standards.The TSZ12x series offers rail-to-rail input...
Read More

Key features
  • Very high accuracy and stability: offset voltage 5 µV max at 25 °C, 8 µV over full temperature range (-40 °C to 125 °C)
  • Rail-to-rail input and output
  • Low supply voltage: 1.8 - 5.5 V
  • Low power consumption: 40 µA max. at 5 V
  • Gain bandwidth product: 400 kHz
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 to 125 °C
  • Micro-packages: SC70-5, DFN8 2x2, and QFN16 3x3
Out of Stock
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSC70-5

The TSZ12x series of high precision operational amplifiers offer very low input offset voltages with virtually zero drift.TSZ121 is the single version, TSZ122 the dual version, and TSZ124 the quad version, with pinouts compatible with industry standards.The TSZ12x series offers rail-to-rail input...
Read More

Key features
  • Very high accuracy and stability: offset voltage 5 µV max at 25 °C, 8 µV over full temperature range (-40 °C to 125 °C)
  • Rail-to-rail input and output
  • Low supply voltage: 1.8 - 5.5 V
  • Low power consumption: 40 µA max. at 5 V
  • Gain bandwidth product: 400 kHz
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 to 125 °C
  • Micro-packages: SC70-5, DFN8 2x2, and QFN16 3x3