Active
Free
Very high accuracy (7 µV) high bandwidth (1.6 MHz) zero drift 5 V op amp
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-5 |
The TSZ151 and TSZ152 are single and dual operational amplifier featuring very low offset voltages with virtually zero-drift versus temperature changes.The TSZ151 and TSZ152 are single and dual offers rail-to-rail input and output, an excellent speed/power consumption ratio, and 1.6 MHz gain...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.47 | 2% |
| 10-24 | $1.06 | 26% |
| 25-99 | $0.96 | 33% |
| 100-249 | $0.85 | 41% |
| 250-499 | $0.80 | 45% |
| 500 | $0.77 | 47% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-5 |
The TSZ151 and TSZ152 are single and dual operational amplifier featuring very low offset voltages with virtually zero-drift versus temperature changes.The TSZ151 and TSZ152 are single and dual offers rail-to-rail input and output, an excellent speed/power consumption ratio, and 1.6 MHz gain...
Read More
|