Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Very high accuracy (7 µV) high bandwidth (1.6 MHz) zero drift 5 V op amp
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSZ151 and TSZ152 are single and dual operational amplifier featuring very low offset voltages with virtually zero-drift versus temperature changes.The TSZ151 and TSZ152 are single and dual offers rail-to-rail input and output, an excellent speed/power consumption ratio, and 1.6 MHz gain...
Read More
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSZ151 and TSZ152 are single and dual operational amplifier featuring very low offset voltages with virtually zero-drift versus temperature changes.The TSZ151 and TSZ152 are single and dual offers rail-to-rail input and output, an excellent speed/power consumption ratio, and 1.6 MHz gain...
Read More
|