Active
12A high-voltage Triacs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
The TXDVxx12 series uses a high performance alternistor technology.Featuring very high commutation levels and high surge current capability, these devices are well adapted to power control for inductive and resistive loads (motor, transformer...) especially on three-phase power grid. Targeted...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.57 | 2% |
| 10-99 | $2.35 | 48% |
| 100-499 | $2.13 | 52% |
| 500 | $1.75 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
The TXDVxx12 series uses a high performance alternistor technology.Featuring very high commutation levels and high surge current capability, these devices are well adapted to power control for inductive and resistive loads (motor, transformer...) especially on three-phase power grid. Targeted...
Read More
|