Active
6A standard SCRs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The TYN606 and TYN1006 family of Silicon Controlled Rectifiers are high performance glass passivated technology.
This general purpose Family of Silicon Controlled Rectifiers is designed for power supply up to 400Hz on resistive or inductive load.
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.82 | 1% |
| 10-99 | $0.94 | 49% |
| 100-499 | $0.74 | 60% |
| 500 | $0.58 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The TYN606 and TYN1006 family of Silicon Controlled Rectifiers are high performance glass passivated technology.
This general purpose Family of Silicon Controlled Rectifiers is designed for power supply up to 400Hz on resistive or inductive load.