Active
10A 600 V standard SCRs in TO-220AB
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The TYNx10 Silicon Controlled Rectifiers is a high performance glass passivated technology.
This general purpose Silicon Controlled Rectifiers is designed for power supply up to 400Hz on resistive or inductive load.
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.42 | 2% |
| 10-99 | $0.53 | 62% |
| 100-499 | $0.45 | 68% |
| 500 | $0.38 | 73% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The TYNx10 Silicon Controlled Rectifiers is a high performance glass passivated technology.
This general purpose Silicon Controlled Rectifiers is designed for power supply up to 400Hz on resistive or inductive load.