Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

VD16GZCCA/RW

VD16GZ 1.53-megapixel RGB-IR global shutter CMOS image sensor die in reconstructed wafer

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeIndustrial
Package NameDIE

The VD16GZ, VB16GZ are part of the new generation of image sensors developed by STMicroelectronics for professional and consumer vision applications. Leveraging state-of-the-art technologies developed by ST's own foundry, the sensors provide outstanding performance in color and near infrared. With...
Read More

Key features
  • Cutting-edge performance of ST proprietary pixel:
    • BSI structure: Provides superior QE, MTF, and angular response.
    • Full DTI technology: Further increases sensitivity and sharpness.
    • Versatile imaging: Benefits both color and NIR (850 nm, 940 nm) image capture.
    • Reliable supply: Proprietary technology from ST foundry in France, ensures a safe supply.
  • Easy integration into your system:
    • Ultracompact die: Centered design to minimize your system size.
    • Small optical format: 4.6 mm (1/4'') at full resolution and 3.7 mm (1/5'') with 1 MP crop.
    • Low-power consumption: Ideal for battery-powered devices.
    • Robust design: Ensures high image quality at various temperatures.
  • A complete toolbox of in-sensor features:
    • Stunning images: Achieved with in-sensor AE and various corrections.
    • Data optimization: Multiple features to optimize data size and frame rates such as crop, and programmable sequences.
    • Enhanced controls: 8 GPIOs enabling extra controls such as trigger or LED synchronization.
  • Seamless connection to embedded processing platforms:
    • MIPI CSI-2 interface: 1 or 2 lanes enabling direct connection to entry-level cost-effective processing platforms.
    • Turnkey solutions: Start your development immediately with our sensor boards, modules, and drivers for the VD16GZ, VB16GZ image sensors.
  • The VD16GZ, VB16GZ color and near infrared image sensors are also available in monochrome (VB56G3, VD56G3) and color RGB (VB66GY, VD66GY) versions.
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeIndustrial
Package NameDIE

The VD16GZ, VB16GZ are part of the new generation of image sensors developed by STMicroelectronics for professional and consumer vision applications. Leveraging state-of-the-art technologies developed by ST's own foundry, the sensors provide outstanding performance in color and near infrared. With...
Read More

Key features
  • Cutting-edge performance of ST proprietary pixel:
    • BSI structure: Provides superior QE, MTF, and angular response.
    • Full DTI technology: Further increases sensitivity and sharpness.
    • Versatile imaging: Benefits both color and NIR (850 nm, 940 nm) image capture.
    • Reliable supply: Proprietary technology from ST foundry in France, ensures a safe supply.
  • Easy integration into your system:
    • Ultracompact die: Centered design to minimize your system size.
    • Small optical format: 4.6 mm (1/4'') at full resolution and 3.7 mm (1/5'') with 1 MP crop.
    • Low-power consumption: Ideal for battery-powered devices.
    • Robust design: Ensures high image quality at various temperatures.
  • A complete toolbox of in-sensor features:
    • Stunning images: Achieved with in-sensor AE and various corrections.
    • Data optimization: Multiple features to optimize data size and frame rates such as crop, and programmable sequences.
    • Enhanced controls: 8 GPIOs enabling extra controls such as trigger or LED synchronization.
  • Seamless connection to embedded processing platforms:
    • MIPI CSI-2 interface: 1 or 2 lanes enabling direct connection to entry-level cost-effective processing platforms.
    • Turnkey solutions: Start your development immediately with our sensor boards, modules, and drivers for the VD16GZ, VB16GZ image sensors.
  • The VD16GZ, VB16GZ color and near infrared image sensors are also available in monochrome (VB56G3, VD56G3) and color RGB (VB66GY, VD66GY) versions.