Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Low power, low noise 3D iToF 0.5 Mpix sensor die
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.5 x 4.9 |
| Packing Type | Tape Mounted |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | GOOD DIE |
The VD55H1 is a low-noise, low-power, 672 x 804 pixel (0.54 Mpix), indirect Time-of-Flight (iToF) sensor die manufactured on advanced backside-illuminated, stacked wafer technology. Combined with a 940 nm illumination system, it enables building a small form-factor 3D camera producing a...
Read More
|
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.5 x 4.9 |
| Packing Type | Tape Mounted |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | GOOD DIE |
The VD55H1 is a low-noise, low-power, 672 x 804 pixel (0.54 Mpix), indirect Time-of-Flight (iToF) sensor die manufactured on advanced backside-illuminated, stacked wafer technology. Combined with a 940 nm illumination system, it enables building a small form-factor 3D camera producing a...
Read More
|