Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Automotive HDR Global Shutter 2.3Mp with 3.2um pixel and iBGA
| Sustainable Technology Compliancy | Social |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 10 x 8.5 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | IBGA104 10X8.5 3R12X10 B05 P08 |
This automotive global shutter sensor product family features both HDR and ultra low-noise where crosstalk is minimized for near infrared (NIR) scenes.
They are highly recommended for high-end computer vision applications in demanding environments.
|
| Sustainable Technology Compliancy | Social |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 10 x 8.5 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | IBGA104 10X8.5 3R12X10 B05 P08 |
This automotive global shutter sensor product family features both HDR and ultra low-noise where crosstalk is minimized for near infrared (NIR) scenes.
They are highly recommended for high-end computer vision applications in demanding environments.
|