Active
SMPS primary IC
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The VIPER12A combines a dedicated current mode PWM controller with a high voltage power MOSFET on the same silicon chip.Typical applications cover off line power supplies for battery charger adapters, standby power supplies for TV or monitors, auxiliary supplies for motor control, etc.The internal...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.41 | 2% |
| 10-24 | $1.85 | 22% |
| 25-99 | $1.63 | 31% |
| 100-249 | $1.44 | 39% |
| 250-500 | $1.35 | 43% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The VIPER12A combines a dedicated current mode PWM controller with a high voltage power MOSFET on the same silicon chip.Typical applications cover off line power supplies for battery charger adapters, standby power supplies for TV or monitors, auxiliary supplies for motor control, etc.The internal...
Read More
|