📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
VIPerPlus family: Quasi-resonant high performance off line high voltage converter
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 7 |
VIPER25 is an off-line converter with an 800 V rugged power section, a PWM control, double levels of overcurrent protection, overvoltage and overload protections, hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operation and device very...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.56 | 0% |
10-24 | $1.40 | 10% |
25-99 | $1.32 | 15% |
100-249 | $1.11 | 29% |
250-499 | $1.04 | 33% |
500 | $0.91 | 42% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 7 |
VIPER25 is an off-line converter with an 800 V rugged power section, a PWM control, double levels of overcurrent protection, overvoltage and overload protections, hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operation and device very...
Read More
|