Active

VL53L4CXV0DH/1

Time-of-Flight (ToF) sensor with extended range measurement

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size4.4 x 2.4 x 1
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOptical

Specifically designed for long-range, multitarget measurements, the VL53L4CX provides very accurate distance measurements up to 6 m with excellent results over short distances. A new generation laser emitter with 18° FoV improves performance under ambient light.Thanks to ST's patented algorithms...
Read More

Key features
  • Fast, accurate distance ranging
    • Histogram based technology
    • Distance measurement from 0 mm up to 6 m
    • Short distance linearity down to 10 mm
    • Major improvement in long distance-ranging performance across all targets and light levels
    • Field of view (FoV) of 18°
    • Multiobject detection capability
    • Targets beyond 80 cm range are immune to crosstalk from cover glass, and smudge
  • VL53L4CX is a fully integrated miniature module
    • Emitter: 940 nm invisible laser (VCSEL) and its analog driver
    • Low-power microcontroller running advanced digital firmware
    • Size: 4.4 x 2.4 x 1 mm
    • Pin-to-pin compatible with VL53L0X, VL53L1X, VL53L1CB, VL53L3CX, and VL53L4CD
  • Easy integration
    • Reflowable component
    • Live crosstalk correction
    • Part-to-part or generic shape crosstalk calibration available
    • Single power supply 2v8
    • Can be hidden behind cover glass
    • I²C interface (up to 1 MHz)
    • Full set of software drivers (Linux compatible) for turnkey ranging
    • Drivers are compatible with VL53L3CX ones
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size4.4 x 2.4 x 1
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOptical

Specifically designed for long-range, multitarget measurements, the VL53L4CX provides very accurate distance measurements up to 6 m with excellent results over short distances. A new generation laser emitter with 18° FoV improves performance under ambient light.Thanks to ST's patented algorithms...
Read More

Key features
  • Fast, accurate distance ranging
    • Histogram based technology
    • Distance measurement from 0 mm up to 6 m
    • Short distance linearity down to 10 mm
    • Major improvement in long distance-ranging performance across all targets and light levels
    • Field of view (FoV) of 18°
    • Multiobject detection capability
    • Targets beyond 80 cm range are immune to crosstalk from cover glass, and smudge
  • VL53L4CX is a fully integrated miniature module
    • Emitter: 940 nm invisible laser (VCSEL) and its analog driver
    • Low-power microcontroller running advanced digital firmware
    • Size: 4.4 x 2.4 x 1 mm
    • Pin-to-pin compatible with VL53L0X, VL53L1X, VL53L1CB, VL53L3CX, and VL53L4CD
  • Easy integration
    • Reflowable component
    • Live crosstalk correction
    • Part-to-part or generic shape crosstalk calibration available
    • Single power supply 2v8
    • Can be hidden behind cover glass
    • I²C interface (up to 1 MHz)
    • Full set of software drivers (Linux compatible) for turnkey ranging
    • Drivers are compatible with VL53L3CX ones