Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Time-of-Flight (ToF) 8x8 multizone ranging sensor with wide field of view
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.4 x 3.0 x 1.5 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | OPTICAL LGA 6.40X3.03 16 PINS |
The VL53L5CX is a state of the art, Time-of-Flight (ToF), multizone ranging sensor enhancing the ST FlightSense product family. Housed in a miniature reflowable package, it integrates a SPAD array, physical infrared filters, and diffractive optical elements (DOE) to achieve the best ranging...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.92 | 2% |
| 10-24 | $7.60 | 2% |
| 25-99 | $6.96 | 10% |
| 100-249 | $6.69 | 14% |
| 250-499 | $6.54 | 16% |
| 500 | $5.97 | 23% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.4 x 3.0 x 1.5 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | OPTICAL LGA 6.40X3.03 16 PINS |
The VL53L5CX is a state of the art, Time-of-Flight (ToF), multizone ranging sensor enhancing the ST FlightSense product family. Housed in a miniature reflowable package, it integrates a SPAD array, physical infrared filters, and diffractive optical elements (DOE) to achieve the best ranging...
Read More
|