Active

VN5025AJTR-E

Single channel high side driver

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeAutomotive
Package NamePowerSSO 12

The VN5025AJ-E is a monolithic device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table)....
Read More

Key features
  • General Features Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible input Optimized electromagnetic emission Very low electromagnetic susceptibility In compliance with the 2002/95/EC European directive
  • Protection Undervoltage shut-down Overvoltage clamp package Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Thermal shut down Reverse battery protection (see Application schematic ) Electrostatic discharge protection
  • Diagnostic functions proportional load current sense high current sense precision for wide range currents current sense disable thermal shutdown indication very low current sense leakage
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeAutomotive
Package NamePowerSSO 12

The VN5025AJ-E is a monolithic device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table)....
Read More

Key features
  • General Features Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible input Optimized electromagnetic emission Very low electromagnetic susceptibility In compliance with the 2002/95/EC European directive
  • Protection Undervoltage shut-down Overvoltage clamp package Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Thermal shut down Reverse battery protection (see Application schematic ) Electrostatic discharge protection
  • Diagnostic functions proportional load current sense high current sense precision for wide range currents current sense disable thermal shutdown indication very low current sense leakage