NRND

VN5772AKTR-E

Quad smart power solid state relay for complete H-bridge configurations

Operating RangeAutomotive
Supply Voltage Min Volt4.5
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameSO-28

The VN5772AK-E is a device formed by three monolithic chips housed in a standard SO-28 package: a double high-side and two low-side switches. The double high-side is made using STMicroelectronics®VIPower®M0-5 technology, while the low-side switches are fully protected VIPower M0-5 OMNIFET III....
Read More

Key features
  • General features
    • Inrush current management by active power limitation on the high-side switches
    • Very low standby current
    • Very low electromagnetic susceptibility
    • Compliant with European directive 2002/95/EC
  • Protections
    • High-side drivers under voltage shutdown
    • Overvoltage clamp
    • Output current limitation
    • High and low-side overtemperature shutdown
    • Short-circuit protection
    • ESD protection
  • Diagnostic functions
    • Proportional load current sense
    • Thermal shutdown indication on both the high and low-side switches
In stock
Quantity $ per unit Savings
1-9$6.470%
10-24$5.8210%
25-99$5.5015%
100-144$4.7626%
Contact sales
$6.47
$6.47
Operating RangeAutomotive
Supply Voltage Min Volt4.5
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameSO-28

The VN5772AK-E is a device formed by three monolithic chips housed in a standard SO-28 package: a double high-side and two low-side switches. The double high-side is made using STMicroelectronics®VIPower®M0-5 technology, while the low-side switches are fully protected VIPower M0-5 OMNIFET III....
Read More

Key features
  • General features
    • Inrush current management by active power limitation on the high-side switches
    • Very low standby current
    • Very low electromagnetic susceptibility
    • Compliant with European directive 2002/95/EC
  • Protections
    • High-side drivers under voltage shutdown
    • Overvoltage clamp
    • Output current limitation
    • High and low-side overtemperature shutdown
    • Short-circuit protection
    • ESD protection
  • Diagnostic functions
    • Proportional load current sense
    • Thermal shutdown indication on both the high and low-side switches