Active
Single channel high-side driver with analog current sense for automotive applications
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-10 |
The VN5E006ASP-E is a single channel high-side driver manufactured using ST proprietary VIPower® M0-5 technology and housed in PowerSO-10 package. The device is designed to drive 12 V automotive grounded loads delivering protection, diagnostics. It also implements a 3 V and 5 V CMOS-compatible...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.57 | 0% |
| 10-24 | $3.48 | 24% |
| 25-99 | $3.21 | 30% |
| 100-249 | $2.90 | 37% |
| 250-500 | $2.75 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-10 |
The VN5E006ASP-E is a single channel high-side driver manufactured using ST proprietary VIPower® M0-5 technology and housed in PowerSO-10 package. The device is designed to drive 12 V automotive grounded loads delivering protection, diagnostics. It also implements a 3 V and 5 V CMOS-compatible...
Read More
|