📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
Single channel high side driver with analog current sense for automotive applications
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Automotive |
Package Name | PowerSSO 12 |
The VN5E025MJ-E is a single channel high-side driver manufactured using ST proprietary VIPower™ M0-5 technology and housed in PowerSSO-12 package. The device is designed to drive 12 V automotive grounded loads and provides protection, diagnostics and easy 3 V and 5 V CMOS-compatible interface...
Read More
|
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Automotive |
Package Name | PowerSSO 12 |
The VN5E025MJ-E is a single channel high-side driver manufactured using ST proprietary VIPower™ M0-5 technology and housed in PowerSSO-12 package. The device is designed to drive 12 V automotive grounded loads and provides protection, diagnostics and easy 3 V and 5 V CMOS-compatible interface...
Read More
|