Active
3 mOhm reverse battery protection switch
| Operating Range | Automotive |
| Supply Voltage Max Volt | 41.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | TO-252 6L |
The VN5R003H-E is a device made using STMicroelectronics®VIPower®technology. It is intended for providing reverse battery protection to an electronic module.This device has two power pins (Drain and Source) and a control pin IN. If the INvoltage versus Drain is negative the device is turned on.A...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.81 | 3% |
| 10-24 | $2.10 | 27% |
| 25-99 | $1.92 | 34% |
| 100-249 | $1.72 | 41% |
| 250-499 | $1.63 | 44% |
| 500 | $1.59 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Max Volt | 41.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | TO-252 6L |
The VN5R003H-E is a device made using STMicroelectronics®VIPower®technology. It is intended for providing reverse battery protection to an electronic module.This device has two power pins (Drain and Source) and a control pin IN. If the INvoltage versus Drain is negative the device is turned on.A...
Read More
|