Active
Single-channel HSD with analog current sense
| Operating Range | Automotive |
| Operating Temp Min Celsius | 150.0 |
| Operating Temp Max Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The device is single channel high-side driver manufactured using ST proprietary VIPower® M07 technology and housed in the SO-8 package. It is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, and to provide protection and diagnostics.The device...
Read More
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | 150.0 |
| Operating Temp Max Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The device is single channel high-side driver manufactured using ST proprietary VIPower® M07 technology and housed in the SO-8 package. It is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, and to provide protection and diagnostics.The device...
Read More
|