Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

VN751S

VN751S

Active

VN751STR

_

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The VN751S is a monolithic device developed using STMicroelectronics' VIPower technology, intended to drive any kind of load with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes. Active current limitation combined with thermal shutdown and...
Read More

Key features
  • RDS(on): 60 mΩ
  • IOUT: 2.5 A
  • VCC: 36 V
  • CMOS compatible input
  • Thermal shutdown
  • Shorted load protection
  • Undervoltage and overvoltage shutdown
  • Protection against loss of ground
  • Very low standby current
  • Compliance to 61000-4-4 IEC test up to 4 kV
  • Open drain status output
  • Fast demagnetization of inductive loads
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The VN751S is a monolithic device developed using STMicroelectronics' VIPower technology, intended to drive any kind of load with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes. Active current limitation combined with thermal shutdown and...
Read More

Key features
  • RDS(on): 60 mΩ
  • IOUT: 2.5 A
  • VCC: 36 V
  • CMOS compatible input
  • Thermal shutdown
  • Shorted load protection
  • Undervoltage and overvoltage shutdown
  • Protection against loss of ground
  • Very low standby current
  • Compliance to 61000-4-4 IEC test up to 4 kV
  • Open drain status output
  • Fast demagnetization of inductive loads