Active
High Side Driver
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PPACK 5 |
The VN820-E is a monolithic device designed in STMicroelectronic's VIPower®M0-3 technology. The VN820-E is intended for driving any type of load with one side connected to ground. The active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.67 | 2% |
| 10-24 | $1.99 | 24% |
| 25-99 | $1.82 | 31% |
| 100-249 | $1.63 | 38% |
| 250-499 | $1.54 | 41% |
| 500 | $1.49 | 43% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PPACK 5 |
The VN820-E is a monolithic device designed in STMicroelectronic's VIPower®M0-3 technology. The VN820-E is intended for driving any type of load with one side connected to ground. The active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|