Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
Double channel high side driver with analog current sense for automotive applications
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PWSSO 36 |
The VND5E008AY-E is a device made using STMicroelectronics™ VIPower™ MO-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $8.56 | 0% |
10-24 | $6.18 | 28% |
25-99 | $5.90 | 31% |
100-249 | $5.13 | 40% |
250-499 | $4.89 | 43% |
500 | $4.46 | 48% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PWSSO 36 |
The VND5E008AY-E is a device made using STMicroelectronics™ VIPower™ MO-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|