Active
Double channel high side driver with analog current sense for automotive applications
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VND5E050ACJ-E and VND5E050ACK-E are double channel high-side drivers manufactured using ST proprietary VIPower® M0-5 technology and housed in PowerSSO-12 and PowerSSO-24 packages. The devices are designed to drive 12 V automotive grounded loads, and to provide protection and diagnostics. They...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.02 | 2% |
| 10-24 | $2.26 | 24% |
| 25-99 | $2.07 | 30% |
| 100-249 | $1.86 | 37% |
| 250-499 | $1.76 | 41% |
| 500 | $1.73 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VND5E050ACJ-E and VND5E050ACK-E are double channel high-side drivers manufactured using ST proprietary VIPower® M0-5 technology and housed in PowerSSO-12 and PowerSSO-24 packages. The devices are designed to drive 12 V automotive grounded loads, and to provide protection and diagnostics. They...
Read More
|