Active
Double channel high-side driver with analog current-sense for 24V automotive applications
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VND5T100AJ-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.90 | 2% |
| 10-24 | $2.17 | 24% |
| 25-99 | $1.98 | 30% |
| 100-249 | $1.78 | 37% |
| 250-499 | $1.68 | 41% |
| 500 | $1.64 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VND5T100AJ-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current...
Read More
|