Active
Free
Automotive fully integrated H-bridge motor driver
| Operating Range | Automotive |
| Supply Voltage Min Volt | 5.5 |
| Supply Voltage Max Volt | 24.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-30 Multi Power |
The VHN5019A-E is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side drivers and two low-side switches. The high-side driver switch is designed using STMicroelectronics’ well known and proven proprietary VIPower®...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.04 | 0% |
| 10-24 | $7.03 | 22% |
| 25-99 | $6.53 | 28% |
| 100-249 | $5.98 | 34% |
| 250-499 | $5.71 | 37% |
| 500 | $5.56 | 39% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 5.5 |
| Supply Voltage Max Volt | 24.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-30 Multi Power |
The VHN5019A-E is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side drivers and two low-side switches. The high-side driver switch is designed using STMicroelectronics’ well known and proven proprietary VIPower®...
Read More
|