🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Automotive fully integrated H-bridge motor driver
Operating Range | Automotive |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 28.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PSSO 36 |
The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. All switches are designed using STMicroelectronics® well known and proven proprietary VIPower® M0 technology that...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.75 | 0% |
10-24 | $3.63 | 24% |
25-99 | $3.34 | 30% |
100-249 | $3.03 | 36% |
250-499 | $2.88 | 39% |
500 | $2.79 | 41% |
500 + |
Contact sales |
Operating Range | Automotive |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 28.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PSSO 36 |
The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. All switches are designed using STMicroelectronics® well known and proven proprietary VIPower® M0 technology that...
Read More
|