Active
OMNIFET III: fully protected low-side driver
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VNL5030J-E and VNL5030S5-E are monolithic devices made using STMicroelectronics®VIPower®technology, intended for driving resistive or inductive loads with one side connected to the battery. Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.87 | 0% |
| 10-24 | $1.38 | 26% |
| 25-99 | $1.25 | 33% |
| 100-249 | $1.12 | 40% |
| 250-499 | $1.06 | 43% |
| 500 | $1.02 | 46% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VNL5030J-E and VNL5030S5-E are monolithic devices made using STMicroelectronics®VIPower®technology, intended for driving resistive or inductive loads with one side connected to the battery. Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current...
Read More
|