$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
OMNIFET III: fully protected low-side driver
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The VNL5030J-E and VNL5030S5-E are monolithic devices made using STMicroelectronics®VIPower®technology, intended for driving resistive or inductive loads with one side connected to the battery. Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.10 | 2% |
| 10-24 | $1.56 | 24% |
| 25-99 | $1.42 | 31% |
| 100-249 | $1.27 | 38% |
| 250-499 | $1.19 | 42% |
| 500 | $1.15 | 44% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The VNL5030J-E and VNL5030S5-E are monolithic devices made using STMicroelectronics®VIPower®technology, intended for driving resistive or inductive loads with one side connected to the battery. Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current...
Read More
|