Active
OMNIFET III fully protected low-side driver
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The VNL5050N3-E and VNL5050S5-E are monolithic devices made using STMicroelectronics VIPower®Technology, intended for driving resistive or inductive loads with one side connected to the battery.Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.47 | 2% |
| 10-24 | $1.08 | 25% |
| 25-99 | $0.97 | 32% |
| 100-249 | $0.86 | 40% |
| 250-499 | $0.81 | 44% |
| 500 | $0.78 | 46% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The VNL5050N3-E and VNL5050S5-E are monolithic devices made using STMicroelectronics VIPower®Technology, intended for driving resistive or inductive loads with one side connected to the battery.Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current...
Read More
|