Active
Quad channel high-side driver
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VNQ500 is a monolithic device designed in STMicroelectronics VIPower M0-3 technology, intended for driving any kind of load with one side connected to ground.Active current limitation, combined with latched thermal shutdown, protect the device against overload.In the case of over temperature of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.71 | 0% |
| 10-24 | $2.02 | 25% |
| 25-99 | $1.85 | 31% |
| 100-249 | $1.67 | 38% |
| 250-499 | $1.57 | 42% |
| 500 | $1.52 | 44% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VNQ500 is a monolithic device designed in STMicroelectronics VIPower M0-3 technology, intended for driving any kind of load with one side connected to ground.Active current limitation, combined with latched thermal shutdown, protect the device against overload.In the case of over temperature of...
Read More
|